TinyWizard Answers File V1.3 Motor 1 Ke=1.35 Motor 1 Single Shunt Sensing Type=PhsShift Motor 1 Negative Speed Rate=100 Motor 1 PWM GuardBand=2 Motor 1 Resistance=0.14 Motor 1 Phase Shift Window Size=1.8 Enable Start Fail Fault=1 Motor 1 Undersampling Turnon Speed=30 Motor 1 Noise Reduction Turnoff Speed=500 System Enable ADComp Fault=Disable Duty-MtrSp=20 Motor 1 Enable Overspeed Fault=Enable Duty-MtrSt=30 DC Bus Feedback Sensing Low=4.87 Motor 1 Gatekill Filter Time Constant=0.8 UARTBdRate=57600 Motor 1 Speed Feedback Filter Time Constant=0.2 Motor 1 Boost Cap Charge Width=1 DCRptUnit=10 NdAddress=1 Motor 1 Feed Forward DCBus Filter Time Constant=0 OpampConfig=Non-Inverting VspV-MtrSp=0.25 SingleShuntEnable=Disable Motor 1 Current Regulator Bandwidth=600 VspV-MtrSt=0.3 Motor 1 Max RPM=4000 CtlInput=UARTControl Motor 1 VHz Gain=0 LinkBreakProtection=Disable RotorLockProtection=10-Sec InductanceSense=Enable System ADComp Enable=Disable Motor 1 Slip Gain=44 Motor 1 2Phs Enable=Disable Motor 1 Park Current=25 Motor 1 Max Reverse Catch Speed=100 PGPulse=12 Motor 1 Min Speed=200 Motor 1 Motor Limit=100 Motor 1 Over Temp Enable=Disable Motor 1 Speed Ramp Rate=1000 Enable Overspeed Fault=0 Enable DC bus Over/Undervoltage Fault=1 Motor 1 Start Limit=30 VspV-MtrMaxRPM=1.15 Motor 1 Model Name=4208-100-04-025 Motor 1 Gate Charge Pulses=100 DC Bus Critical Voltage Level=48 Motor 1 FlxTau=10 Braking with Alternating Upper and Lower Switches=0 CatchSpinEnDisable=Disable Motor 1 Catch Spin Enable=Disable Motor 1 Undersampling Turnoff Speed=40 Motor 1 Current Feedback Gain=1.302 Motor 1 Zero-Vector Braking Duration=3 Motor 1 Catch Spin StartUp=Enable DC Bus Over Voltage Level=40 Motor 1 Min Pulse Width 3 Phase=1 Motor 1 Min Pulse Width 2 Phase=1.5 Motor 1 Boost Cap Charge Delay=19 Nominal DC Bus Voltage=320 Motor 1 Braking with Alternating Upper and Lower Switches=Disable Motor 1 Low Speed Threshold=1000 Motor 1 Low Speed Motor Limit=33 Max Reverse Catch Speed=200 Maximum AC Input Voltage=240 Motor 1 2Phs PWM Type=1 Frq-MtrMaxRPM=200 Duty-MtrMaxRPM=90 Motor 1 Enable DC bus Overvoltage Fault=Disable Motor 1 Leakage Inductance=0 Frq-MtrSp=30 Motor 1 Park Angle 1=120 MotorID=1 Motor 1 PWM Type=3Phase_Only Motor 1 Phase Loss Detection=Disable Temp Derating=160 DC Bus Under Voltage Level=12 Frq-MtrSt=80 Motor 1 Low Frequency VHz Boost=0 Motor 1 Enable DC bus Undervoltage Fault=Disable Motor 1 Amps=6 Temp Sensor=Internal-Sensor Motor 1 Regen Limit=6.25 Motor 1 Max Forward Catch Speed=100 StandbyEnable=Disable Motor 1 Sampling Rate=1 Tiny MulMtrSupport=MotorID-Disabled Motor 1 Noise Reduction Turnon Speed=450 System ADRef Low=0 OvrMdEnable=Enable Motor 1 Gate Sense Low=High Max Forward Catch Speed=1500 Motor 1 Enable Start Fail Fault=Disable Motor 1 DownSample Off Period=0 Motor 1 Gate Kill Sense=Low Motor 1 Current Feedback Shunt=10 Motor 1 Inertia=.0004 Motor 1 Park Time (0= Disable Parking) 3phto2phPWMSwSpeed=1500 Motor 1 RPM=1000 Motor 1 Gate Sense High=High Motor 1 Magnetization Current=0 Field Weakening Current Limit=0 Motor 1 Positive Speed Rate=100 Motor 1 Poles=8 DC Bus Feedback Sensing High=1020 Motor 1 Enable DC bus Over/Undervoltage Fault=Enable Motor 1 Speed Regulator Bandwidth=5 Motor 1 VHz ModLim=0 Motor 1 Feed Forward DCBus Compensation Gain=0 Motor 1 Open Loop Speed Ramp Rate=100 JTAGEnable=Disable PFC Gate Sense= DC Bus Feedback Scaling=16.22 Motor 1 Zero Speed Detection=Disable Motor 1 Freq Threshold=95 Motor 1 Ld=0.25 Motor 1 Kt=1.72 Tiny UserVersion=A MotorManufacturer=Welling FluxPLLDetectFault=Enable Motor 1 PLL Bandwidth=600 Motor1 Zero-Vector Braking Duration=2.5 Motor 1 Min Pulse Width=1 ZeroSpeedDetectFault=Disable Temp Shutdown=180 Motor 1 Lq=0.27 UARTCtl=UARTControl Motor 1 Propagation Delay=0.3 ZeroSpeedDetectTime=2-Sec FluxPLLProtectionEnable=Disable Motor 1 Park Time=0 Motor 1 PWM2 Upper Threshold=70 Motor 1 Park Angle=90 FluxPLLDetectTime=4-Sec Motor 1 Gate Charge=100 Motor 1 PWM2 Lower Threshold=50 Motor 1 Inverter Dead Time=1 Motor 1 Vdc Compensation=Disable System ADRef High=0 ZVB Type=0 ##Options = PFC PWM Cval=3699 Utilization=43.7121 theta_start=4000 VFGain=0 PFCCurCycles= gatekill_const1=255 Advanced Mode=1 MotorType=IRMCK099 V15 Motor1Ratio= NewMCE=0 Rotation=0 CALCM1FREQ=18.0 VFFreq=0 PFCSyncDivider=Disabled ##ADDITIONAL= KitType=IRMCS0199 - 1 - M1 autofaultclr_enable=0 PFCFFDGain=75 cs_startup=1 ShuntConfig=Leg Shunt ModFreq=1 ControlInput=UART CALCM2FREQ=N/A ProductType=Production - K MotorSpeedCycles=2400 CALCPFCFREQ=N/A MtrSeqCtrl=4 PFCVoltCycles= PFCFreq=18 MCEFreq=100 MotorMiscCycles=0 TrqRef=800 Motor 2 PWM Cval=2147483648 Factory=Enable Calibration Motor 1 PWM Cval=2777 NewHardware=1