Project : | audio_idea |
Build Time : | 06/18/12 22:53:55 |
Device : | CY8C5568AXI-060 |
Temperature : | -40C - 85C |
Vio0 : | 5.0 |
Vio1 : | 5.0 |
Vio2 : | 5.0 |
Vio3 : | 5.0 |
Voltage : | 5.0 |
Clock | Type | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
ADC_DelSig_1_Ext_CP_Clk | Sync | 1.263 MHz | 1.263 MHz | N/A | |
ClockBlock/aclk_0 | Async | 16.000 kHz | 16.000 kHz | N/A | |
ClockBlock/clk_bus | Async | 24.000 MHz | 24.000 MHz | N/A | |
ClockBlock/dclk_0 | Async | 1.263 MHz | 1.263 MHz | N/A | |
Clock_1 | Sync | 16.000 kHz | 16.000 kHz | N/A | |
CyBUS_CLK | Sync | 24.000 MHz | 24.000 MHz | N/A | |
CyILO | Async | 1.000 kHz | 1.000 kHz | N/A | |
CyIMO | Async | 3.000 MHz | 3.000 MHz | N/A | |
CyMASTER_CLK | Sync | 24.000 MHz | 24.000 MHz | N/A | |
CyPLL_OUT | Async | 24.000 MHz | 24.000 MHz | N/A |