Project : | i2cuartTutorial |
Build Time : | 10/19/21 15:04:53 |
Device : | CY8C4245AXI-483 |
Temperature : | -40C - 85C |
VDDA : | 3.30 |
VDDD : | 3.30 |
Voltage : | 3.3 |
Clock | Domain | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
CyHFClk | CyHFClk | 24.000 MHz | 24.000 MHz | N/A | |
I2C_1_SCBCLK | CyHFClk | 1.600 MHz | 1.600 MHz | N/A | |
CyILO | CyILO | 32.000 kHz | 32.000 kHz | N/A | |
CyIMO | CyIMO | 24.000 MHz | 24.000 MHz | N/A | |
CyLFClk | CyLFClk | 32.000 kHz | 32.000 kHz | N/A | |
CyRouted1 | CyRouted1 | 24.000 MHz | 24.000 MHz | N/A | |
CySysClk | CySysClk | 24.000 MHz | 24.000 MHz | N/A | |
I2C_1_SCBCLK(FFB) | I2C_1_SCBCLK(FFB) | 1.600 MHz | 1.600 MHz | N/A |